DETA
ASME Potable Water Expansion Tanks
Lead Free* Models Available
Size(s):
3/4 to 1 1/2 in. (20 to 38mm)
Description:
Series DETA ASME Potable Water Expansion Tanks are used on commercial and industrial potable hot water applications to absorb the increased volume of water created by thermal expansion. It also maintains balanced pressure throughout the potable water supply system by keeping system pressure below the T&P relief valve setting. It has a field-adjustable carbon steel tank (prime painted exterior) with an FDA-approved and fixed, Butyl rubber bladder, stainless steel NPT male inlet connection, and a .301 to 32 in. ( 7.6 to 813mm) charging valve connection (standard tire valve) for on-site charging of the tank. It is pre-pressurized and precharged to 40psi (275.8 kPa). ASME, Section VIII approved. Maximum Design Pressure: 150psi (10 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




