Show or Hide

Automatic Control Valves

LFF113RFP

Flood Protection Shutdown Control Valve

Size(s):

1 1/4 to 8 in (32 to 200mm)

Description:

Series LFF113RFP Flood Protection Shutdown Control Valves prevent catastrophic property damage due to relief valve discharge and/or a blocked or overwhelmed floor drain during normal relief valve operation. The Series LFF113RFP remains fully open under normal conditions. If the RPZ relief valve should open, excess flow through the drain pipe trips the flow sensor which energizes the solenoid and closes the valve. They feature a time delay relay to prevent false alarms and a control valve switch to provide an electronic, visual and audible indication of valve closure.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?