Show or Hide

Quick-Connect Solutions

3510B

Quick-Connect Female Connectors - Polysulfone

Lead Free* Models Available

Size(s):

3/8 to 1 in. CTS

Description:

Quick-Connect female connectors - polysulfone.

3510B-0808 - 3/8 in. CTS x 1/2 in. NPS
3510B-1008 - 1/2 in. CTS x 1/2 in. NPS
3510B-1012 - 1/2 in. CTS x 3/4 in. NPS
3510B-1013 - 1/2 in. CTS x 3/4 in. Closet
3510B-1014 - 1/2 in. CTS x 3/4 in. FGHT
3510B-1412 - 3/4 in. CTS x 3/4 NPS
3510B-1816 - 1 in. CTS x 1 in. NPS

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?