Show or Hide

Backflow Prevention

994

Reduced Pressure Zone Assemblies, Stainless Steel

Lead Free* Models Available

Size(s):

2 1/2 to 10 in. (65 to 250mm)

Description:

Series 994 Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a stainless steel body construction with stainless steel internal parts. The bottom-mounted relief valve is located between the two check valves, making it suitable for installations against an outside wall. Series 994 has a compact design with a short lay length, ideal for retrofit installations. The 994 is designed for health hazard applications. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?