Show or Hide

Water Safety & Flow Control


Enlarge

Divertaflo 343318 Series

Bronze Culligan® Style A By-pass Valves

DISCONTINUED PRODUCT

Size(s):

3/4 and 1 in. (20 and 25mm)

Description:

Divertaflo 343318 Series Bronze Culligan® Style A By-pass Valves are 100% factory tested & approved and are designed to provide simplicity & dependability in by-pass control in an easy to install, economical package. They feature house ports on 1.875 in. center, a low profile, symmetrical design, maximum flow, premium grade Noryl® push rod and installation in any position. An installation kit is included with these valves. Options include Teflon® coating & nickel plating and brass push-rod, consult factory.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?