Show or Hide

Water Safety & Flow Control

FBV-PEX

2-Piece, Full Port, Brass Ball Valves with PEX Ends

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series FBV-PEX 2-Piece, Full Port, Brass Ball Valves with PEX Ends are designed for use in PEX piping systems. They feature brass PEX ASTM F-1807 end tailpieces for easy crimping into PEX piping systems, a forged brass body, chrome plated brass ball, virgin PTFE seats and stem packing and Viton stem O-ring. Pressure Rating: 400psi WOG. Crimp connection rating: 160psi at 73°F (23°C).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?