TDV
Triple Duty Valves
Size(s):
2 1/2 to 12 in. (65 to 300mm)
Description:
Series TDV Triple Duty Valves are triple function valves used in flow measurement applications to eliminate the requirement of a hand-tight shutoff valve, a check valve, and a flow control valve on the pump system. It consists of a ductile iron body construction with grooved ends and anti-rotation lugs, two NPT connections on each side of the valve seat, two brass metering ports with non-slam silent check valves and gasketed caps, brass drain taps, bronze disc, stainless steel valve stem, stainless steel spring, and optional flange adapters. Series TDV provides a quiet system operation and is ideal in single, double, and vertical in-line pump applications.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




