Show or Hide

Water Safety & Flow Control

B6800, B6801

3-Piece, Full Port, Brass Ball Valves

Size(s):

1/4 to 2 in. (8 to 50mm)

Description:

Series B6800, B6801 3-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The B6800, B6801's full port orifice ensures maximum flow capacity, while Durafill seats, chrome plated brass ball and blow-out proof stem provide maximum safety and highest operating pressure/temperature limits. Model B6800 has threaded NPT connections and Model B6801 has solder end connections. Pressure Rating: For 1/4 to 1 in. - 600psi WOG (non-shock) and 150psi WSP; For 1 1/4 to 2 in. - 400psi WOG (non-shock) and 150psi WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?