Show or Hide

Water Safety & Flow Control

B6000-SS

2-Piece, Standard Port, Bronze Ball Valves with Stainless Steel Ball & Stem

Size(s):

1/4 to 4 in. (8 to 100mm)

Description:

Series B6000-SS 2-Piece, Standard Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a 316 stainless steel blowout proof pressure retaining stem. The B6000-SS standard port orifice ensures minimal pressure drop, while Durafill and Uniseal seats and 316 stainless steel ball provide lasting service. This series has threaded NPT end connections. Pressure Rating: For 1/4 to 3 in. - 600psi WOG (non-shock); 150psi WSP; For 4 in. - 400psi WOG (non-shock); 125psi WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?