Show or Hide

Water Safety & Flow Control

B6010, B6011, B6013

2-Piece, Standard Port, Bronze Ball Valves with Union Connections

DISCONTINUED PRODUCT

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B6010, B6011, B6013 2-Piece, Standard Port, Bronze Ball Valves with Union Connections are used in commercial applications for a full range of liquids and gases. It features a blowout proof pressure retaining stem, standard port orifice that ensures minimal pressure drop, Durafill and Uniseal seats and chrome plated brass ball for lasting service. Model B6010 has female NPT end connections, Model B6011 has solder end connections and Model B6013 has a solder end connection x male NPT end connection. Pressure Rating: B6010 - 600psi WOG (non-shock) all other Models - 400psi WOG.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?