Show or Hide

Water Safety & Flow Control


Enlarge

FBV

2-Piece, Full Port, Bronze Ball Valves

DISCONTINUED PRODUCT

Replacement Product: LFFBV

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series FBV 2-Piece, Full Port, Bronze Ball Valves are used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seats and stem thrust bearing, a chrome-plated brass ball, bronze adapter, and a steel handle. It complies with MSS-SP-110. Model FBV has threaded NPT end connections. Pressure Rating: 600psi WOG (non-shock) @ 100°F (38°C) and 125psi WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?