Show or Hide

Water Safety & Flow Control

G4000-FDA

2-Piece, Full Port, Cast Iron, FDA Approved Flanged Ball Valves

Lead Free* Models Available

Size(s):

2 to 8 in. (50 to 203mm)

Description:

Series G4000-FDA 2-Piece, Full Port, Cast Iron FDA Approved Flanged Ball Valves are used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a clean cosmetic appearance is desired. It features a stainless steel ball and stem, PTFE seats and packing, a ductile iron hand, a steel-plated stop plate, and fused epoxy coating on all valve surfaces. Series G4000-FDA is FDA approved and is ideal for potable water and food contact applications. Pressure Rated: 200psi CWP (non-shock).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?