Show or Hide

Water Safety & Flow Control


Enlarge

G4000M1-GO

2-Piece, Full Port, Cast Iron Flanged Ball Valves with Manual Gear Operator

DISCONTINUED PRODUCT

Size(s):

2 to 6 in. (50 to 150mm)

Description:

Series G4000M1-GO 2-Piece, Full Port, Cast Iron Flanged Ball Valves with Manual Gear Operator are used in commercial HVAC and steam applications. It features a 125psi steam rating, stainless steel ball and stem, PTFE seats and packing, a steel-plated stop plate, and cast iron gear operator. Series G4000M1-GO has manual gear operation for open or close operation. Pressure Rating: 125psi WSP, 200psi CWP.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?