BRV
Combination Ball Valve and Relief Valves
Size(s):
3/4 to 1 in. (20 to 25mm)
Description:
Series BRV Combination Ball Valve and Relief Valves are used in commercial and residential applications on water heater installations. It consists of a bronze body construction with a full port (reduced port with PEX connection), nickel-plated brass ball, blowout-proof brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and steel handle (the relief valve outlet includes a drain tube connection with PEX or compression fitting models). Series BRV has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. Pressure Rated: 400psi. Relief Valve Pressure Settings: 75, 80, 100 or 125psi (5.2, 5.5, 6.9 or 8.6 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




