Show or Hide

Water Safety & Flow Control

S-FBV-1

2-Piece, Full Port, Stainless Steel Ball Valves

Size(s):

1/4 to 3 in. (8 to 80mm)

Description:

Series S-FBV-1 2-Piece, Full Port, Stainless Steel Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, PTFE seats and stem thrust bearing, a stainless steel ball and stainless steel body with mounting pads for actuation. Pressure Rating: 1000psi WOG (non-shock) and 125psi WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?