Show or Hide

Water Safety & Flow Control

BF-03

Full Lug Style Butterfly Valves - Import

Lead Free* Models Available

Size(s):

2 to 24 in. (50 to 600mm)

Description:

Series BF-03 Full Lug Style Butterfly Valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, a stainless steel shaft, mounting pad for 10-position lever, gear operator or actuator. Pressure Rating: For 2 to 12 in. 200psi WOG for 14 to 24 in. 150psi WOG and is available with ductile iron, aluminum bronze, or stainless steel discs and EPDM, Buna, or Viton seats.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?