- Home >
- Water Safety & Flow Control >
- Butterfly Valves >
- Wafer > BF-04
BF-04
Wafer Style Butterfly Valves - Import
Lead Free* Models Available
Size(s):
2 to 12 in. (50 to 300mm)
Description:
Series BF-04 Wafer Style Butterfly Valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, stainless steel shaft, mounting pad for 10 position lever, gear operator or actuator. Pressure Rating: 200psi WOG and is available with ductile iron, aluminum bronze, or stainless steel discs and EPDM, Buna or Viton seats.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




