Enlarge

3004

Dielectric Unions - FIP Thread to FIP Thread (Galvanized) Connections

OBSOLETE PRODUCT

Replacement Product: LF3004

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series 3004 Dielectric Unions are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a female iron pipe thread to female iron pipe thread (galvanized) connection. It consists of a union nut, two tailpieces, and a gasket that separates the tailpieces to prevent an electric current from occurring. Series 3004 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 250psi.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.