Show or Hide

Water Safety & Flow Control


Enlarge

3110

Class 125 Dielectric Flanged Pipe Fittings

DISCONTINUED PRODUCT

Replacement Product: LF3110

Size(s):

2 1/2 to 4 in. (64 to 100mm)

Description:

Series 3110 Class 125 Dielectric Flanged Pipe Fittings are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a solder copper fitting and bronze body. It consists of a single flange fitting and a gasket. Series 3110 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 175psi.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?