Show or Hide

Water Safety & Flow Control

M1/4TF

Tube Fitting Mini Cooler Valve, Machined In-Seat

Size(s):

11 x 1 in. (280 x 25mm)

Description:

Model M1/4TF Tube Fitting Mini Cooler Valve is used in commercial and industrial air conditioning and refrigeration applications. It features a brass body, machined in-seat, 1/4 in. copper tube compression inlet connection, Buna-N seals, adjustable brass arms, and a polyethylene float. Maximum Pressure: 100psi (7 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?