Show or Hide

Water Safety & Flow Control

375, 500, 750, 1000, 1250, 1500 and 2000

Heavy Duty Mechanical Float Valves

Size(s):

3/8 to 2 in. (10 to 50mm)

Description:

Series 375, 500, 750, 1000, 1250, 1500 and 2000 Heavy Duty Mechanical Float Valves are used in commercial, industrial, and agricultural applications for controlling high capacity water flow and can be tank wall-mounted. It has a bronze body construction with a machine flange on the inlet side (sizes 1 to 2 in. (25 to 50mm) have female NPT pipe threaded inlet connection), and male straight-pipe threaded for locknut on the outlet side. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, and no-jam single lever action. This series is ideal for use in air conditioning, refrigeration, and irrigation systems. Maximum Pressure: 165psi (11.4 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?