Show or Hide

Water Safety & Flow Control

RL600

Automatic Livestock Watering Kits

Size(s):

1 1/4 in. x 1/2 in. (32 x 15mm)

Description:

Series RL600 Automatic Livestock Watering Kits are used in agricultural applications for controlling high capacity water flow. It is freeze resistant and easy to install. It consists of a universal tank adapter, arm and seat, nozzle and arm assembly, garden hose adapter, stem and chain assembly, and polyethylene float. The free-floating ball and chain assembly is designed to stop damage by livestock. It has 1 1/4 in. (32mm) male NPT threaded connections with 1/2 in. (15mm) female NPT threaded inlet connections. Series RL600 is ideal for use on livestock tanks.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?