Show or Hide

Water Safety & Flow Control


Enlarge

FS-CDC-S

FloodSafe® Braided Stainless Steel Water Supply Connectors for Dishwashers

DISCONTINUED PRODUCT

Size(s):

3/8 to 1/2 in. (10 to 15mm)

Description:

Series FS-CDC-S FloodSafe® Braided Stainless Steel Water Supply Connectors for Dishwashers are used in residential & commercial applications, specifically for hookups to the dishwasher water supply. They include a shutoff device on the inlet side to protect against catastrophic water damage. There are no mechanical moving parts during normal operation and no power source is required. FloodSafe® connectors consist of PVC tubing jacketed with braided stainless steel and come with elbow fittings. Various end connections are available. Available lengths: 48, 60, and 72 in. NSF and UPC listed

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?