- Home >
- Water Safety & Flow Control >
- Flexible Connectors >
- Faucet Connectors > FS-CFC-S
FS-CFC-S
FloodSafe® Braided Stainless Steel Water Supply Connectors for Faucets
Size(s):
3/8 to 1/2 in. (10 to 15mm)
Description:
Series FS-CFC-S FloodSafe® Braided Stainless Steel Water Supply Connectors for Faucets are used in residential & commercial applications, specifically for hookups to the faucet water supply. They include a shutoff device on the inlet side to protect against catastrophic water damage. There are no mechanical moving parts during normal operation and no power source is required. FloodSafe® connectors consist of PVC tubing jacketed with braided stainless steel and require no tube cutting, bending, or soldering during installation. Various end connections are available. Available lengths: 12, 16 and 20 in. NSF and UPC listed.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




