Show or Hide

Water Safety & Flow Control


Enlarge

B-3000, B-3001

Class 125 Bronze Gate Valves, Non-Rising Stem

DISCONTINUED PRODUCT

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B-3000, B-3001 Class 125 Bronze Gate Valves are used in commercial applications. They feature bronze body construction, non-rising bronze stem, threaded bonnet, solid wedge bronze disc and aluminum handwheel. Model B-3000 has threaded end connections. Model B-3001 has solder end connections. Series B-3000, B-3001 valves comply with MSS-SP-80, Type 1. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.7 bar) WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?