Show or Hide

Water Safety & Flow Control


Enlarge

B-3110, B-3111

Class 150 Bronze Gate Valves, Rising Stem

DISCONTINUED PRODUCT

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B-3110, B-3111 Class 150 Bronze Gate Valves are used in commercial applications. They feature bronze body construction, rising bronze stem, union bonnet, solid wedge bronze disc, and aluminum handwheel. Model B-3110 has threaded end connections. Model B-3111 has solder end connections. Series B-3110, B-3111 valves comply with MSS-SP-80, Type 1 and are ideal for on/off service. Maximum Pressure: 300psi (21 bar) WOG (non-shock), 150psi (10 bar) WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?