Show or Hide

Water Safety & Flow Control


Enlarge

WGV-1, WGVS-1

Brass Gate Valves, Non-Rising Stem

DISCONTINUED PRODUCT

Size(s):

1/2 to 4 in. (15 to 100mm)

Description:

Series WGV-1, WGVS-1 Brass Gate Valves are used in commercial and residential general service applications. They feature brass body construction, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, brass wedge disc, and cast iron handwheel. Model WGV-1 is available in sizes 1/2 to 4 in. (15 to 100mm) with NPT threaded end connections. Model WGVS-1 is available in sizes 1/2 to 3 in. (15 to 80mm) with solder end connections. Maximum Pressure: 200psi (13.8 bar) WOG.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?