Show or Hide

Water Safety & Flow Control

ICV-125-2-2-T

Cast Iron Wafer Check Valves

Size(s):

2 to 12 in. (50 to 300mm)

Description:

Series ICV-125-2-2-T Cast Iron Wafer Check Valves are used in commercial and industrial HVAC applications to prevent water hammer and reverse fluid flow in water lines. They feature a cast iron body with aluminum-bronze disc plates, EPDM seat, PTFE bearings, stainless steel hinge and stop pins, steel plug and eye bolt, and stainless steel springs. Maximum Pressure: 200psi (13.8 bar) CWP (non-shock).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?