Water Safety & Flow Control

WHT115

High Temperature Shutoff Device

Size(s):

1/2 in. (15mm)

Description:

Model WHT115 High Temperature Shutoff Device is designed to provide thermostatic protection for the shower. If the temperature during the shower reaches 115°F (46°C) this device instantly reduces the flow to less than 0.25 gpm (from 2.5 gpm). Once the temperature drops below 115°F (46°C), the WHT115 automatically resets and resumes full flow within seconds. It is ideal for use with two handle, single handle, pressure balance and temperature control valves. It is easy to install and can be used for new or existing applications.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?