Show or Hide

Water Safety & Flow Control

6

Brass Midi Check Valves

Size(s):

1/4 to 1 in. (8 to 25mm)

Description:

Series 6 Brass Midi Check Valves are used in general industrial and plumbing applications. They feature a brass body with NPT female threaded end connections and positive back stop. Series 6 has a silent operation with low opening pressure and low pressure drop. It can be installed in a horizontal or vertical position. Maximum Pressure: 200psi (13.8 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?