Show or Hide

Water Safety & Flow Control

601, 601S

Bronze Maxi-Flo Check Valves

Size(s):

1/4 to 1 in. (8 to 25mm)

Description:

Series 601, 601S Bronze Maxi-Flo Check Valves are used to prevent the effects of water hammer in the piping system. They feature a bronze body, Viton disc and integral brass seat. Series 601, 601S silent check valves have a low pressure drop and can be installed in a horizontal or vertical position. Model 601 is available in sizes 1/4 to 1/2 in. (8 to 15mm) with threaded connections. Model 601S is available in sizes 1/2 to 1 in. (15 to 25mm) with solder connections. Maximum Pressure: 400psi (27.6 bar) WOG (non-shock) @ 100°F (38°C).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?