Show or Hide

Water Safety & Flow Control


Enlarge

B-5000, B-5001

Class 125 Bronze Swing Check Valves

DISCONTINUED PRODUCT

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series B-5000, B-5001 Class 125 Bronze Swing Check Valves are used in commercial applications. They feature a bronze body wye pattern design, bronze swing disc, integral seat, brass cap, copper hinge pin and brass plug. Model B-5000 has threaded NPT end connections and Model B-5001 has solder end connections. Series B-5000, B-5001 complies with MSS-SP-80, Type 3. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.6 bar) WSP.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?