- Home >
- Pure Water >
- Commercial & Industrial Water Conditioning & RO Systems >
- Anti-Scale Systems >
- Cartridge Based Systems - Cold Water (up to 4 gpm) > OF120-2
OF120-2
OneFlow® Anti-Scale System for up to 2 gpm (8 lpm) - Single Cartridge
Size(s):
1/2 in. (15mm)
Description:
Provides protection from scale formation on internal and external plumbing surfaces. The OneFlow® system is a single cartridge-based system that may be installed on a cold water line prior to a water-using device (water heater, hot-beverage system, appliance, steamer, etc.) that requires protection from the ill effects of hard water.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




