- Home >
- Pure Water >
- Commercial & Industrial Water Conditioning & RO Systems >
- Anti-Scale Systems >
- Tank Based Systems - Cold Water (up to 450 gpm) > OF744-10
OF744-10
OneFlow® Anti-Scale System for up to 10 gpm (37.8 lpm)
Size(s):
3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Description:
Provides protection from scale formation on internal and external plumbing surfaces. The OneFlow® system may be installed at the point entry to a building to treat both hot and cold water, or it can be located directly before a water heater, boiler or other hot water-using device that requires protection from the ill effects of hard water.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




