- Home >
- Pure Water >
- Commercial & Industrial Water Conditioning & RO Systems >
- Anti-Scale Systems >
- Cartridge Based Systems - Cold Water (up to 4 gpm) > OF240-4
OF240-4
OneFlow® Anti-Scale System for up to 4 gpm (15 lpm) - Dual Cartridge
Size(s):
3/4 in. (20mm)
Description:
Provides protection from scale formation and reduces chlorine and other off tastes to improve overall water quality in food service applications. The OneFlow® system is a dual cartridge-based system that may be installed on a cold water line prior to a water-using device (coffee maker, espresso machine, post-mix system or other appliance) that requires protection from the ill effects of hard water. OneFlow® works exceptionally well where the water is being heated or brought to steam.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




