Show or Hide

Water Safety & Flow Control

IWTG-NYC

Air Test Assembly Gauges with Shutoff Valve

Size(s):

2 1/2 in. (65mm) Dial

Description:

Series IWTG-NYC Air Test Assembly Gauges are used in commercial, residential, and institutional HVAC applications They consist of a 3/4 in. FPT chrome-plated brass manifold with shutoff valve, steel case, Kostil Polymer window, 3/4 in. FPT x Schrader type air valve w/cap connection and copper alloy Bourdon tube pressure element. 2% Accuracy, full range. Available in 0-5psi or 0-10psi pressure rating scales.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?