Show or Hide

Water Safety & Flow Control


Enlarge

DPTG-3

Combination Pressure and Temperature Gauges, Center Back-Entry

DISCONTINUED PRODUCT

Replacement Product: LFDPTG-3

Size(s):

2 1/2, 3 in. (65, 80mm) Dial

Description:

Series DPTG-3 Combination Pressure and Temperature Gauges are used in commercial, residential, and institutional HVAC applications. It is a center, back-entry type model with a black enamel steel case, Kostil Polymer window, 1/2 in. NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B. Available in various pressure rating scales.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?