Show or Hide

Water Safety & Flow Control

IWTG

Hose Connection Gauges, 0 to 200psi Scale

Size(s):

2 1/2 in. Dial

Description:

Series IWTG Hose Connection Gauges are used to test water supply pressures within a distribution system. Its red indicator hand holds at the highest reading registered for detection of thermal expansion pressure surges. It features a black enamel steel case, Kostil Polymer window, 3/4 in. H.T. hose connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Available in 0 to 200psi (14 bar) pressure rating scale.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?