Show or Hide

Water Safety & Flow Control


Enlarge

DPG-1

Bottom-Entry Pressure Gauges

DISCONTINUED PRODUCT

Replacement Product: LFDPG-1

Size(s):

2, 2 1/2, 3, 4 in. (50, 64, 80, 100mm) Dial

Description:

Series DPG-1 Bottom-Entry Pressure Gauges are used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil Polymer window, 1/4 in. (8mm) NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Available in various pressure rating scales. Dual scale (PSI and kPa).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?