- Home >
- Water Safety & Flow Control >
- Ball Valves >
- Bronze Ball Valves > B6000-04-SS
B6000-04-SS
2-Piece, Standard Port, Bronze Ball Valves with Stainless Steel Ball & Stem
Size(s):
1/4 to 4 in. (8 to 100mm)
Description:
Series B6000-04-SS 2-Piece, Standard Port, Bronze Ball Valves with Stainless Steel Ball & Stem are used primarily in steam applications. They feature mineral filled PTFE seats, a blowout proof pressure retaining stem and high cycle life reinforced PTFE stem packing & thrust washer. The B6000-04-SS's standard port orifice ensures minimal pressure drop. Available in threaded NPT end connections. Pressure Rating: 1/2 to 2 in.: 250psi (17 bar) WSP; 600psi (41 bar) WOG; 2 1/2 to 3 in.: 125psi (8.6 bar) WSP; 400psi (28 bar) WOG.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




