Show or Hide

Water Safety & Flow Control

DuoVent

High Capacity Air Vents with Manual Vent Feature

Size(s):

1/8 in. (3mm)

Description:

Series DuoVent High Capacity Air Vents with Manual Vent Feature are used in commercial and residential hydronic heating applications to provide automatic air venting for hot or cold water distribution systems. It consists of a brass body construction with female NPT connection, brass cover, air vent with silicone rubber seal, shutter, polyethylene float with valve plug, automatic vent with black cap, and manual vent with red cap. Series DuoVent has a high capacity and high temperature rating and is ideal for use with glycol systems or for use as an anti-vacuum device. Can be disassembled for inspection and cleaning.

Maximum Pressure: 150psi (10 bar)
Temperature Range: 33°F – 240°F (5°C – 116°C)

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?