Show or Hide

Quick-Connect Solutions


Enlarge

4524RB

Quick-Connect Reducing Tees - Brass

DISCONTINUED PRODUCT

Replacement Product: LF4524RB

Size(s):

3/4 to 1 in. CTS

Description:

Quick-Connect reducing tess - brass.

4524RB-141410 - 3/4 x 3/4 x 1/2 in. CTS
4524RB-181814 - 1 x 1 x 3/4 in. CTS
4524RB-141014 - 3/4 x 1/2 x 3/4 in. CTS
4524RB-181418 - 1 x 3/4 x 1 in. CTS

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?