Show or Hide

Quick-Connect Solutions

3533B

Quick-Connect Stackable Tees - Polysulfone

Lead Free* Models Available

Size(s):

3/8 to 1 in. CTS

Description:

Quick-Connect stackable tees - polysulfone.

3533B-08 - 3/8 x 3/8 x 3/8 in. CTS
3533B-10 - 1/2 x 1/2 x 1/2 in. CTS
3533B-14 - 3/4 x 3/4 x 3/4 in. CTS
3533B-18 - 1 x 1 x 1 in. CTS

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?