Show or Hide

Water Safety & Flow Control


Enlarge

500800

Hot Water Recirculating System with Built-In Timer

Size(s):

3/4 in. (20mm)

Description:

Never wait for hot water again! The Watts® Hot Water Recirculating System provides hot water at every faucet or shower when needed, eliminating wasted water. It is easy to install and requires no additional piping. The unique design of the pump ensures quiet, maintenance-free operation. The system includes a built-in 24 hour, dual setting programmable timer to activate the pump only when needed.

Conserve Water-Up to 15,000 gallons of water per year

Save Money-Up to 10% of your water bill

Maintenance Free

Easy to install in less than 1 hour

Includes everything you need:
• Pump with timer and 10 ft. electric cord
• Two adapters with rubber washers
• Valve mounting screws
• Sensor Valve
• Two 12 in. supply lines

Additional Sensor Valves available for homes with multiple plumbing loops.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?