Show or Hide

Water Safety & Flow Control


Enlarge

X65B

Cartridge Style Water Pressure Reducing Valves

DISCONTINUED PRODUCT

Replacement Product: LFX65B

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series X65B Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption.

The X65B is a cartridge style regulator and is orderable three ways: As a complete, ready-to-install regulator, or as a separate rough-in kit consisting of a bronze body with integral strainer, or as a separate cartridge assembly.

Available with interchangeable union tailpieces for solder, threaded, Quick-Connect, PEX or CPVC installations. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 20 to 80psi (138 to 552 kPa), Standard Pressure Setting: 50psi (344kPa). High pressure model also available.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?