Show or Hide

Water Safety & Flow Control

FBV-3C-SS, FBVS-3C-SS

2-Piece, Full Port, Brass Ball Valves with Stainless Steel Ball & Stem

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series FBV-3C-SS, FBVS-3C-SS 2-Piece, Full Port, Brass Ball Valves with Stainless Steel Ball & Stem are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, 304 stainless steel ball, brass adapter, and steel handle. Model FBV-3C-SS has female NPT end connections. Model FBVS-3C-SS has solder end connections. Pressure Rating: 600psi WOG; 150psi WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?