Show or Hide

Brass & Tubular



Stainless Steel Universal Dishwasher Connector Kit - 48 in. Long



Universal dishwasher connector kit. Kit contains:

(1) Stainless steel dishwasher connector - 48 in. length

(1) 3/8 in. comp. x 3/4 in. hose fitting

(1) 3/8 in. comp. x 3/8 in. MIP fitting

(1) 3/8 in. comp. x 1/2 in. comp. adapter

(1) 3/8 in. comp. x 1/2 in. MIP adapter

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?