Show or Hide

Press Connection Valves

LFN45B

Lead Free* Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series LFN45B Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* cast copper silicon alloy body construction, stainless steel integral strainer, thermoplastic seat and cage, thermal expansion bypass, and sealed spring cage for waterworks pit installations. The LFN45B Series is available in a variety of end connections including: threaded, solder, PEX, quick-connect and CPVC with both union and double union connections. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?