Show or Hide

Water Safety & Flow Control

LFN55B

Lead Free* Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

1 1/4 to 2 in. (32 to 50mm)

Description:

Series LFN55B Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* brass body construction integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for waterworks pit installations and thermal expansion bypass. The LFN55B is available with either double union threaded or solder end connections. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?