Show or Hide

Water Safety & Flow Control

LF26A

Lead Free* Small Pressure Regulators, 2-Way

Lead Free* Models Available

Size(s):

1/8 to 1/2 in. (3 to 15mm)

Description:

Series LF26A Lead Free* Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a Lead Free* brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. 2-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series LF26A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?